AXIS#.UNIT.PLINEAR

Description

AXIS#.UNIT.PLINEAR sets the units type for the position parameters when the motor type (AXIS#.MOTOR.TYPE) is linear.

Type

Description

0

counts

1

Millimeters (mm)

2

Micrometers (µm)

3

Custom Units (PIN/POUT) per revolution

4

counts 16-bit

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

N/A

Range

0 to 4

Default Value

1

Data Type

Integer

See Also

AXIS#.PL.FB , AXIS#.PL.CMD, AXIS#.MOTOR.TYPE
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
AXIS1.UNIT.PLINEAR

5010h

07h

Unsigned8

-

-

Read/Write

No

AXIS2.UNIT.PLINEAR

5110h

07h

Unsigned8

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.UNIT.PLINEAR

6603

19CB

Unsigned8

Read/Write

-

AXIS2.UNIT.PLINEAR

72139

119C

Unsigned8

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.UNIT.PLINEAR

6603

Unsigned8

Read/Write

-